32E1:20 Encoder status 1 (addr 0x41) after power up
Byte 1 (addr 0x41) of the encoder status registers containing all slave system errors, events and warnings from the DSL encoder.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x20 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |