6072 Bipolar torque/force limit value
This object indicates the configured maximum bipolar permissible torque/force in the motor. The value shall be given per thousand of standstill motor torque/force (0x6076).
| Description | Value | 
|---|---|
| Index | 0x6072 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 5000 (0x1388) | 
| Max. Value | 65535 (0xFFFF) | 
| Unit | 0,1 % | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | Receive | 
| Revision | All |