3243:08 Amplifier output voltage slope
This object configures the channel maximum voltage slope.
|
Description |
Value |
|---|---|
|
Index |
TorqueControlSlot: 0x3243 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
V/s |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |