3242:0F Uq actual
internal voltage value
| Description | Value | 
|---|---|
| Index | TorqueControlSlot: 0x3242 (Ch A) | 
| Subindex | 0x0F | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | V | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |