3145:01 VeloCtrl positive torque/force limit value
This object indicates the configured maximum positive torque/force in the motor. The value shall be given per thousand of standstill torque/force (0x6076). Positive torque/force takes effect in the case of motive operation is positive velocity or regenerative operation is negative velocity.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3145 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 5000 (0x1388) | 
| Max. Value | 65535 (0xFFFF) | 
| Unit | 0,1 % | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |