3144:03 Dynamic friction factor
This object configures the dynamic friction force in relation with the feed forward velocity.
|
Description |
Value |
|---|---|
|
Index |
VelocityControlSlot: 0x3144 (Ch A) |
|
Subindex |
0x03 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
|
|
Unit |
depends on value of Object (default = x * 1 Nm/rad/s) |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |