3141:07 VeloCtrl statusword
This object contains the velocity control statusword. - Bit 5, VeloLimitActive: The velocity demand value is limited internally. - Bit 12, StandStill: Axis movement is inside the standstill window (Parameters Velocity threshold and Velocity threshold time) - Bit 14, TorqueLimitActive: The velocity controller output (torque demand) is limited internally.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3141 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |