3140:03 Bipolar velocity limit value
In this object you can configure the maximum velocity of this axis.
| Description | Value | 
|---|---|
| Index | VelocityControlSlot: 0x3140 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * 1 rpm) | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | Receive | 
| Revision | All |