60F4 Following error actual value
This object shall provide the actual value of the following error. The value shall be given in user-defined position units.
| Description | Value | 
|---|---|
| Index | 0x60F4 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | INT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * (360/1048576)°) | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |