30C3:x PositionControl parameters
This object contains not mappable parameters of the position control module.
| Description | Value | 
|---|---|
| Index | PositionControlSlot: 0x30C3 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 3 (0x03) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |