30C0:01 Position control proportional gain
This object contains the proportional gain of the position controller.
| Description | Value | 
|---|---|
| Index | PositionControlSlot: 0x30C0 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 1.0 | 
| Max. Value | 
 | 
| Unit | 1/s | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | Receive | 
| Revision | All |