3063:01 Target velocity remote
This object shall indicate the configured target velocity and shall be used as input for the trajectory generator. The value shall be given in user-defined velocity units.
| Description | Value | 
|---|---|
| Index | InterpolatorSlot: 0x3063 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | INT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * 0.0001 rpm) | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Dynamic Receive | 
| Revision | All |