3062:03 Acceleration feed forward gain
This object contains the gain of the acceleration feed forward signal.
| Description | Value | 
|---|---|
| Index | InterpolatorSlot: 0x3062 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 2.0 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |