60FD Digital inputs
This object shall provide digital inputs. This object represents the physical input levels. - Bit 0: negative limit switch - Bit 1: positive limit switch - Bit 16: digital input 1 - Bit 17: digital input 2 - Bit 18: digital input 3 - Bit 19: digital input 4 - Bit 31: STO active
| Description | Value | 
|---|---|
| Index | 0x60FD (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |