60EE:01 1st additional feed constant - driving shaft revolutions
This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)
| Description | Value | 
|---|---|
| Index | 0x60EE (Ch A) | 
| Subindex | 0x01 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 1 (0x00000001) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |