60E9:01 1st additional feed constant - feed
This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)
|
Description |
Value |
|---|---|
|
Index |
0x60E9 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
eFeedConstant_2Pow20 (1048576) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
0 (0x00000000) |
eFeedConstant_2Pow32 |
|
2147483648 (0x80000000) |
eFeedConstant_2Pow31 |
|
1073741824 (0x40000000) |
eFeedConstant_2Pow30 |
|
536870912 (0x20000000) |
eFeedConstant_2Pow29 |
|
268435456 (0x10000000) |
eFeedConstant_2Pow28 |
|
134217728 (0x08000000) |
eFeedConstant_2Pow27 |
|
67108864 (0x04000000) |
eFeedConstant_2Pow26 |
|
33554432 (0x02000000) |
eFeedConstant_2Pow25 |
|
16777216 (0x01000000) |
eFeedConstant_2Pow24 |
|
8388608 (0x00800000) |
eFeedConstant_2Pow23 |
|
4194304 (0x00400000) |
eFeedConstant_2Pow22 |
|
2097152 (0x00200000) |
eFeedConstant_2Pow21 |
|
1048576 (0x00100000) |
eFeedConstant_2Pow20 |
|
524288 (0x00080000) |
eFeedConstant_2Pow19 |
|
262144 (0x00040000) |
eFeedConstant_2Pow18 |
|
131072 (0x00020000) |
eFeedConstant_2Pow17 |
|
65536 (0x00010000) |
eFeedConstant_2Pow16 |
|
1000000 (0x000F4240) |
eFeedConstant_10Pow6 |
|
100000 (0x000186A0) |
eFeedConstant_10Pow5 |
|
10000 (0x00002710) |
eFeedConstant_10Pow4 |
|
1000 (0x000003E8) |
eFeedConstant_10Pow3 |
|
100 (0x00000064) |
eFeedConstant_10Pow2 |
|
10 (0x0000000A) |
eFeedConstant_10Pow1 |
|
1 (0x00000001) |
eFeedConstant_10Pow0 |