6091:02 Driving shaft revolutions
Gear ratio denominator.
| Description | Value | 
|---|---|
| Index | 0x6091 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 1 (0x00000001) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |