603E:03 1st Additional position actual value invalid
This object shall indicate if the first position encoder measured value is in invalid state.
| Description | Value | 
|---|---|
| Index | 0x603E (Ch A) | 
| Subindex | 0x03 | 
| Datatype | BOOL | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |