301F:07 Persistent data secondary feedback offset
This object contains a position offset for the dedicated encoder.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x301F (Ch A) | 
| Subindex | 0x07 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |