301E:0D Motor connection error
This object is a counter, which increments each diagnosis message of type 'Motor connection error'.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x301E (Ch A) | 
| Subindex | 0x0D | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |