301E:0C TorqueOff with emergency brake
This object is a counter, which increments each diagnosis message of type 'TorqueOff with emergency brake'.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x301E (Ch A) | 
| Subindex | 0x0C | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |