300E:05 Following error scale factor

This object configures the following error scaling in case of an active fast stop. A factor of 0.0 is taken as 1.0.

Description

Value

Index

AxisMainSlot: 0x300E (Ch A)

Subindex

0x05

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

100.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All