300E:02 Input number
This object configures the digital input number of the fast stop switch.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x300E (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
Digital_input_1 (0) |
|
Default |
Digital_input_3 (2) |
|
Max. Value |
Digital_input_4 (3) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
Digital_input_4 |
|
2 (0x02) |
Digital_input_3 |
|
1 (0x01) |
Digital_input_2 |
|
0 (0x00) |
Digital_input_1 |