300E:01 Configuration
This object configures the type of the fast stop switch and if the fast stop can be triggered with an internal signal.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x300E (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | Not_configured (0) | 
| Default | Not_configured (0) | 
| Max. Value | Internal_signal_and_limit_switch_NO (130) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 130 (0x82) | Internal_signal_and_limit_switch_NO | 
| 129 (0x81) | Internal_signal_and_limit_switch_NC | 
| 128 (0x80) | Internal_signal | 
| 2 (0x02) | Limit_switch_normally_open | 
| 1 (0x01) | Limit_switch_normally_closed | 
| 0 (0x00) | Not_configured |