300D:02 Feed in point
This object configures tthe feed in point of the excitation.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x300D (Ch A) | 
| Subindex | 0x02 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | Torque (0) | 
| Default | Torque (0) | 
| Max. Value | Torque_and_velocity (1) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | Torque_and_velocity | 
| 0 (0x00) | Torque |