3007:01 Offset position actual value
This object provides the offset which will be added on the position actual value.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3007 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | INT32 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | depends on value of Object (default = x * (360/1048576)°) | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |