3005:0A Scaling index spring rate
Scaling of a spring rate.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3005 (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
Scale_Nm_per_rad (40960) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
41216 (0xA100) |
Scale_N_per_m |
|
40960 (0xA000) |
Scale_Nm_per_rad |