3005:08 Scaling index velocity native
Scaling of floating point velocity values.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3005 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
Scale_rpm (32768) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
33024 (0x8100) |
Scale_m_per_Second |
|
32768 (0x8000) |
Scale_rpm |