3005:07 Scaling index velocity NC per second
Scaling of derivative DS402/integer velocity values.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_0dot0001_rpm_per_Second (28672) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 28928 (0x7100) | Scale_0dot1_um_per_Second_squared | 
| 28672 (0x7000) | Scale_0dot0001_rpm_per_Second |