3005:03 Scaling index acceleration
Scaling of acceleration values.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3005 (Ch A) |
|
Subindex |
0x03 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
Scale_1_Degree_per_Second_squared (12288) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
12544 (0x3100) |
Scale_1_mm_per_Second_squared |
|
12288 (0x3000) |
Scale_1_Degree_per_Second_squared |