3005:02 Scaling index velocity NC
Scaling of DS402/integer velocity values.
|
Description |
Value |
|---|---|
|
Index |
AxisMainSlot: 0x3005 (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
Scale_0dot0001_rpm (8192) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
8448 (0x2100) |
Scale_0dot1_um_per_Second |
|
8192 (0x2000) |
Scale_0dot0001_rpm |