3005:01 Scaling index position NC
Scaling of DS402/integer position values.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_360Degree_as_2Pow20 (4628) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 6662 (0x1A06) | Scale_1_Picometer | 
| 6661 (0x1A05) | Scale_10_Picometer | 
| 6660 (0x1A04) | Scale_100_Picometer | 
| 6659 (0x1A03) | Scale_1_Nanometer | 
| 6658 (0x1A02) | Scale_10_Nanometer | 
| 6657 (0x1A01) | Scale_100_Nanometer | 
| 6656 (0x1A00) | Scale_1_Micrometer | 
| 4640 (0x1220) | Scale_360Degree_as_2Pow32 | 
| 4639 (0x121F) | Scale_360Degree_as_2Pow31 | 
| 4638 (0x121E) | Scale_360Degree_as_2Pow30 | 
| 4637 (0x121D) | Scale_360Degree_as_2Pow29 | 
| 4636 (0x121C) | Scale_360Degree_as_2Pow28 | 
| 4635 (0x121B) | Scale_360Degree_as_2Pow27 | 
| 4634 (0x121A) | Scale_360Degree_as_2Pow26 | 
| 4633 (0x1219) | Scale_360Degree_as_2Pow25 | 
| 4632 (0x1218) | Scale_360Degree_as_2Pow24 | 
| 4631 (0x1217) | Scale_360Degree_as_2Pow23 | 
| 4630 (0x1216) | Scale_360Degree_as_2Pow22 | 
| 4629 (0x1215) | Scale_360Degree_as_2Pow21 | 
| 4628 (0x1214) | Scale_360Degree_as_2Pow20 | 
| 4627 (0x1213) | Scale_360Degree_as_2Pow19 | 
| 4626 (0x1212) | Scale_360Degree_as_2Pow18 | 
| 4625 (0x1211) | Scale_360Degree_as_2Pow17 | 
| 4624 (0x1210) | Scale_360Degree_as_2Pow16 |