3004:10 Relegate extended fault reset
Relegate extended fault reset to normal reset. (Not recommended)
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3004 (Ch A) | 
| Subindex | 0x10 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | feature_disabled (0) | 
| Default | feature_disabled (0) | 
| Max. Value | feature_enabled (1) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | feature_enabled | 
| 0 (0x00) | feature_disabled |