3003:01 Configuration
This object configures the type of the limit switch.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3003 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | No_limit_switch (0) | 
| Default | No_limit_switch (0) | 
| Max. Value | Normally_open (2) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | Normally_open | 
| 1 (0x01) | Normally_closed | 
| 0 (0x00) | No_limit_switch |