3002:03 Reaction
This object configures the drive reaction, if it detects a limit switch.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3002 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | EStop_with_error (0) | 
| Default | EStop_with_error (0) | 
| Max. Value | Axis_halt_with_warning (2) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | Axis_halt_with_warning | 
| 0 (0x00) | EStop_with_error |