3001:06 Missing dynoutput cycle counter increments
This object provides a diagnosis info about the number of missed output cycle counter increments, if the feature is enabled.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3001 (Ch A) | 
| Subindex | 0x06 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |