3000:07 Motor brake force
Force drive internal brake.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3000 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | ENUM (INT16) | 
| Min. Value | Release_force (0) | 
| Default | Release_force (0) | 
| Max. Value | Force_unlock (2) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | Force_unlock | 
| 1 (0x01) | Force_lock | 
| 0 (0x00) | Release_force |