3000:06 Configured drive type
This object indicates the configured drive type.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3000 (Ch A) | 
| Subindex | 0x06 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | not set | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |