F050:37 SubIndex 055
see ETG.5001.1 MDP GeneralSpec
| Description | Value | 
|---|---|
| Index | 0xF050 (Device) | 
| Subindex | 0x37 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 7034352 (0x006B55F0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |