10F3:x Diagnosis History
see ETG.1020 Protocol Enhancements
| Description | Value | 
|---|---|
| Index | 0x10F3 (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 105 (0x69) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- 10F3:01 Maximum Messages
- 10F3:02 Newest Message
- 10F3:03 Newest Acknowledged Message
- 10F3:04 New Messages Available
- 10F3:05 Flags
- 10F3:06 Diagnosis Message 001
- 10F3:07 Diagnosis Message 002
- 10F3:08 Diagnosis Message 003
- 10F3:09 Diagnosis Message 004
- 10F3:0A Diagnosis Message 005
- 10F3:0B Diagnosis Message 006
- 10F3:0C Diagnosis Message 007
- 10F3:0D Diagnosis Message 008
- 10F3:0E Diagnosis Message 009
- 10F3:0F Diagnosis Message 010
- 10F3:10 Diagnosis Message 011
- 10F3:11 Diagnosis Message 012
- 10F3:12 Diagnosis Message 013
- 10F3:13 Diagnosis Message 014
- 10F3:14 Diagnosis Message 015
- 10F3:15 Diagnosis Message 016
- 10F3:16 Diagnosis Message 017
- 10F3:17 Diagnosis Message 018
- 10F3:18 Diagnosis Message 019
- 10F3:19 Diagnosis Message 020
- 10F3:1A Diagnosis Message 021
- 10F3:1B Diagnosis Message 022
- 10F3:1C Diagnosis Message 023
- 10F3:1D Diagnosis Message 024
- 10F3:1E Diagnosis Message 025
- 10F3:1F Diagnosis Message 026
- 10F3:20 Diagnosis Message 027
- 10F3:21 Diagnosis Message 028
- 10F3:22 Diagnosis Message 029
- 10F3:23 Diagnosis Message 030
- 10F3:24 Diagnosis Message 031
- 10F3:25 Diagnosis Message 032
- 10F3:26 Diagnosis Message 033
- 10F3:27 Diagnosis Message 034
- 10F3:28 Diagnosis Message 035
- 10F3:29 Diagnosis Message 036
- 10F3:2A Diagnosis Message 037
- 10F3:2B Diagnosis Message 038
- 10F3:2C Diagnosis Message 039
- 10F3:2D Diagnosis Message 040
- 10F3:2E Diagnosis Message 041
- 10F3:2F Diagnosis Message 042
- 10F3:30 Diagnosis Message 043
- 10F3:31 Diagnosis Message 044
- 10F3:32 Diagnosis Message 045
- 10F3:33 Diagnosis Message 046
- 10F3:34 Diagnosis Message 047
- 10F3:35 Diagnosis Message 048
- 10F3:36 Diagnosis Message 049
- 10F3:37 Diagnosis Message 050
- 10F3:38 Diagnosis Message 051
- 10F3:39 Diagnosis Message 052
- 10F3:3A Diagnosis Message 053
- 10F3:3B Diagnosis Message 054
- 10F3:3C Diagnosis Message 055
- 10F3:3D Diagnosis Message 056
- 10F3:3E Diagnosis Message 057
- 10F3:3F Diagnosis Message 058
- 10F3:40 Diagnosis Message 059
- 10F3:41 Diagnosis Message 060
- 10F3:42 Diagnosis Message 061
- 10F3:43 Diagnosis Message 062
- 10F3:44 Diagnosis Message 063
- 10F3:45 Diagnosis Message 064
- 10F3:46 Diagnosis Message 065
- 10F3:47 Diagnosis Message 066
- 10F3:48 Diagnosis Message 067
- 10F3:49 Diagnosis Message 068
- 10F3:4A Diagnosis Message 069
- 10F3:4B Diagnosis Message 070
- 10F3:4C Diagnosis Message 071
- 10F3:4D Diagnosis Message 072
- 10F3:4E Diagnosis Message 073
- 10F3:4F Diagnosis Message 074
- 10F3:50 Diagnosis Message 075
- 10F3:51 Diagnosis Message 076
- 10F3:52 Diagnosis Message 077
- 10F3:53 Diagnosis Message 078
- 10F3:54 Diagnosis Message 079
- 10F3:55 Diagnosis Message 080
- 10F3:56 Diagnosis Message 081
- 10F3:57 Diagnosis Message 082
- 10F3:58 Diagnosis Message 083
- 10F3:59 Diagnosis Message 084
- 10F3:5A Diagnosis Message 085
- 10F3:5B Diagnosis Message 086
- 10F3:5C Diagnosis Message 087
- 10F3:5D Diagnosis Message 088
- 10F3:5E Diagnosis Message 089
- 10F3:5F Diagnosis Message 090
- 10F3:60 Diagnosis Message 091
- 10F3:61 Diagnosis Message 092
- 10F3:62 Diagnosis Message 093
- 10F3:63 Diagnosis Message 094
- 10F3:64 Diagnosis Message 095
- 10F3:65 Diagnosis Message 096
- 10F3:66 Diagnosis Message 097
- 10F3:67 Diagnosis Message 098
- 10F3:68 Diagnosis Message 099
- 10F3:69 Diagnosis Message 100