1018:04 Serial number
see ETG.1000.6 EtherCAT specification - CoE
|
Description |
Value |
|---|---|
|
Index |
0x1018 (Device) |
|
Subindex |
0x04 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |