1018:02 Product code

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1018 (Device)

Subindex

0x02

Datatype

UINT32

Min. Value

 

Default

533487634 (0x1FCC6012)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All