100A Software version
see ETG.1000.6 EtherCAT specification - CoE
| Description | Value | 
|---|---|
| Index | 0x100A (Device) | 
| Subindex | 0x00 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | 01.00 b0000 (1.1.2000) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |