32D2:03 Speed 2
Speed sampling point 3 of the V(f) curve of the motor.
Description |
Value |
---|---|
Index |
Motor: 0x32D2 (Ch A)/ 0x36D2 (Ch B) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
rpm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |