32C7:15 Temperature Sensor Id
Id of the temperature sensor.
Description |
Value |
---|---|
Index |
Motor: 0x32C7 (Ch A)/ 0x36C7 (Ch B) |
Subindex |
0x15 |
Datatype |
ENUM (INT32) |
Min. Value |
|
Default |
TemperatureSensorId_NotDefined (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
4 (0x04) |
TemperatureSensorId_KTY_83_110 |
3 (0x03) |
TemperatureSensorId_PT100 |
2 (0x02) |
TemperatureSensorId_PT1000 |
1 (0x01) |
TemperatureSensorId_KTY_84_130 |
0 (0x00) |
TemperatureSensorId_NotDefined |