32FC:06 Trace level

EnDat3 encoder parameter.

Description

Value

Index

Primary Feedback: 0x32FC (Ch A)/ 0x36FC (Ch B)

Subindex

0x06

Datatype

ENUM (UINT32)

Min. Value

Default

TraceLevel_Off (0)

Max. Value

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All

Enum Value

Description

4 (0x04)

TraceLevel_Verbose

3 (0x03)

TraceLevel_Info

2 (0x02)

TraceLevel_Warning

1 (0x01)

TraceLevel_Error

0 (0x00)

TraceLevel_Off