32E9:50 LPF 13 FID
LPF content
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E9 (Ch A)/ 0x36E9 (Ch B) |
Subindex |
0x50 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
255 (0xFF) |
FID_not_configured |
104 (0x68) |
FID_BGREQ |
96 (0x60) |
FID_BGRSP |
80 (0x50) |
FID_SF_POS1 |
36 (0x24) |
FID_SENSOR_TEMP_M3 |
35 (0x23) |
FID_SENSOR_TEMP_M2 |
34 (0x22) |
FID_SENSOR_TEMP_M1 |
33 (0x21) |
FID_SENSOR_TEMP_INT |
32 (0x20) |
FID_SENSOR_TEMP_MAX |
26 (0x1A) |
FID_COMMU |
19 (0x13) |
FID_MOUNT1 |
18 (0x12) |
FID_MOUNT0 |
17 (0x11) |
FID_EVALNUM |
10 (0x0A) |
FID_ERRMSG |
5 (0x05) |
FID_ZERODATA |
4 (0x04) |
FID_POS_ABS |
3 (0x03) |
FID_TOUCHPROBE |
2 (0x02) |
FID_POS2 |
1 (0x01) |
FID_POS1 |
0 (0x00) |
FID_NOP |