32E4:x [SL] EnDat 3: Slave memory SENSORS (linear)
Detailed encoder information.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32E4 (Ch A)/ 0x36E4 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
17 (0x11) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32E4:01 Selected slave address
- 32E4:02 support 0
- 32E4:03 support 1
- 32E4:04 support 2
- 32E4:05 support 3
- 32E4:06 support 4
- 32E4:07 support 5
- 32E4:08 support 6
- 32E4:09 support 7
- 32E4:0A support 8
- 32E4:0B support 9
- 32E4:0C support 10
- 32E4:0D support 11
- 32E4:0E support 12
- 32E4:0F support 13
- 32E4:10 support 14
- 32E4:11 support 15