32F0:01 Selected slave address

This object contains the content and the state of the cogging compensation data file stored in the encoder.

Description

Value

Index

Primary Feedback: 0x32F0 (Ch A)/ 0x36F0 (Ch B)

Subindex

0x01

Datatype

UINT8

Min. Value

0

Default

1 (0x01)

Max. Value

16 (0x10)

Unit

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All