32EA:01 EnDat3 encoder connected sensor data state
This object contains the data state of the encoder connected temperature sensor value.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EA (Ch A)/ 0x36EA (Ch B) |
Subindex |
0x01 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
eDataState_Error |
1 (0x01) |
eDataState_Valid |
0 (0x00) |
eDataState_Idle |